IESNA:LM-63-2002
[TEST]P1378531
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-830-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14796.2
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2173.5 2081.7 1966.0 1816.4 1693.9 1605.5 1588.5 1646.3 1802.8 2020.4 2333.4 2649.7 3003.5 3367.4 3629.3 3867.4 3986.5 4074.9 
4176.9 4282.4 4415.0 4449.1 4387.8 4527.3 4823.2 5486.5 6384.5 7187.2 7496.7 6721.2 4646.3 1823.2 612.3 221.1 
74.8 6.8 0.0 
2173.5 2078.3 1969.4 1823.2 1683.7 1605.5 1595.3 1639.5 1789.1 2027.2 2302.8 2632.7 3003.5 3347.0 3636.1 3874.2 3969.5 4074.9 
4132.7 4292.6 4428.6 4455.9 4438.8 4547.7 4809.6 5418.5 6364.1 7214.4 7551.1 6819.8 4748.4 2088.5 693.9 248.3 
81.6 6.8 0.0 
2173.5 2095.3 1966.0 1836.8 1714.3 1622.5 1602.1 1632.7 1778.9 1986.4 2261.9 2568.1 2898.0 3245.0 3540.9 3816.4 3952.4 4047.7 
4132.7 4265.4 4428.6 4557.9 4622.5 4717.8 4959.3 5472.9 6330.0 7194.0 7911.7 7469.5 5734.8 2734.7 1017.0 435.4 
102.0 6.8 0.0 
2173.5 2088.5 2000.0 1874.2 1755.1 1659.9 1615.7 1639.5 1727.9 1901.4 2159.9 2425.2 2738.1 3010.3 3333.4 3612.3 3877.6 4081.7 
4163.3 4302.8 4510.3 4649.7 4799.4 4918.4 5183.8 5677.0 6544.3 7765.4 9000.1 9615.8 8064.8 4500.1 1775.5 670.1 
207.5 10.2 0.0 
2173.5 2102.1 2000.0 1898.0 1789.1 1697.3 1649.7 1653.1 1717.7 1860.6 2074.9 2330.0 2612.3 2884.4 3153.1 3452.4 3785.8 4081.7 
4248.4 4421.8 4642.9 4843.6 5078.3 5306.2 5632.7 6180.4 7234.8 8925.3 10564.8 11384.5 8857.3 5428.7 2408.2 1098.7 
268.7 10.2 0.0 
2173.5 2095.3 2003.4 1915.0 1806.2 1724.5 1663.3 1659.9 1724.5 1857.2 2044.3 2285.8 2530.7 2802.8 3074.9 3374.2 3724.6 4040.9 4275.6 
4540.9 4782.4 5034.1 5306.2 5598.7 6010.3 6694.0 7673.6 9326.7 11030.8 11109.0 8404.9 5326.6 2544.3 1105.5 289.1 10.2 
0.0 
2173.5 2095.3 2030.6 1966.0 1891.2 1819.8 1755.1 1727.9 1751.7 1823.2 1972.8 2156.5 2377.6 2598.7 2891.2 3166.7 3510.3 3874.2 4289.2 
4717.8 5217.8 5717.8 6194.0 6663.4 7170.2 7690.6 8340.3 9030.8 9343.7 7833.5 4809.6 2278.9 829.9 268.7 74.8 10.2 0.0 
2173.5 2115.7 2085.1 2023.8 1983.0 1932.0 1894.6 1864.0 1853.8 1891.2 1969.4 2091.9 2255.1 2472.8 2748.3 3068.1 3381.0 3758.6 4180.3 
4619.1 5115.7 5571.5 6010.3 6401.5 6734.8 7006.9 6949.1 6530.7 5466.1 3772.2 1625.9 561.2 285.7 153.1 57.8 13.6 0.0 
2173.5 2132.7 2125.9 2091.9 2074.9 2054.5 2030.6 2017.0 2020.4 2040.8 2085.1 2149.7 2258.5 2432.0 2656.5 2928.6 3258.6 3636.1 4068.1 
4496.7 4911.6 5353.8 5677.0 5901.5 6088.5 5972.9 5394.6 4469.5 3095.3 1632.7 843.6 469.4 272.1 166.7 68.0 13.6 0.0 
2173.5 2156.5 2153.1 2142.9 2159.9 2159.9 2190.5 2193.9 2241.5 2278.9 2347.0 2428.6 2537.5 2690.5 2904.8 3210.9 3540.9 4000.1 4455.9 
4996.7 5608.9 6166.8 6591.9 6942.3 7000.1 6428.7 5425.3 3870.8 2091.9 1102.1 642.9 391.2 238.1 142.9 61.2 10.2 0.0 
2173.5 2173.5 2170.1 2204.1 2210.9 2255.1 2285.8 2302.8 2374.2 2435.4 2523.9 2625.9 2772.2 2972.8 3227.9 3534.1 3867.4 4221.2 
4605.5 5040.9 5520.5 5938.9 6268.8 6401.5 6139.6 5255.2 4224.6 2717.7 1336.8 744.9 459.2 299.3 187.1 98.6 44.2 10.2 0.0 
2173.5 2176.9 2197.3 2224.5 2261.9 2289.2 2306.2 2350.4 2401.4 2452.4 2527.3 2608.9 2724.5 2894.6 3088.5 3292.6 3557.9 3826.6 4125.9 
4432.0 4775.6 5081.7 5289.2 5302.8 4976.3 4245.0 3377.6 2268.7 1081.7 602.1 384.4 238.1 153.1 81.6 30.6 6.8 0.0 
2173.5 2187.1 2214.3 2248.3 2282.4 2309.6 2340.2 2367.4 2387.8 2428.6 2469.4 2537.5 2608.9 2707.5 2830.0 2942.2 3068.1 3214.3 3364.0 
3520.5 3673.5 3728.0 3636.1 3367.4 2925.2 2340.2 1789.1 1234.7 717.7 459.2 326.5 224.5 149.7 85.0 30.6 6.8 0.0 
2173.5 2193.9 2227.9 2258.5 2292.6 2309.6 2316.4 2309.6 2289.2 2268.7 2261.9 2265.3 2248.3 2234.7 2183.7 2129.3 2047.7 1952.4 1853.8 
1717.7 1534.0 1340.2 1173.5 1013.6 884.4 761.9 676.9 585.0 503.4 435.4 346.9 265.3 190.5 115.6 44.2 6.8 0.0 
2173.5 2207.5 2248.3 2278.9 2299.4 2285.8 2278.9 2244.9 2207.5 2176.9 2129.3 2057.9 1976.2 1911.6 1860.6 1802.8 1724.5 1615.7 1486.4 
1370.8 1224.5 1108.9 1006.8 921.8 847.0 765.3 693.9 619.1 544.2 466.0 384.4 299.3 193.9 122.5 54.4 10.2 0.0 
2173.5 2224.5 2261.9 2282.4 2278.9 2261.9 2231.3 2193.9 2149.7 2085.1 2010.2 1935.4 1870.8 1836.8 1802.8 1748.3 1673.5 1574.9 1466.0 
1360.6 1272.1 1204.1 1153.1 1071.4 983.0 898.0 789.1 683.7 585.0 489.8 398.0 309.5 210.9 119.0 57.8 10.2 0.0 
2173.5 2227.9 2278.9 2272.1 2261.9 2234.7 2193.9 2142.9 2081.7 2037.4 1976.2 1925.2 1887.8 1836.8 1789.1 1714.3 1619.1 1540.8 1459.2 
1404.8 1374.2 1377.6 1353.8 1285.7 1197.3 1078.2 962.6 843.6 714.3 598.6 472.8 387.8 295.9 180.3 91.8 20.4 0.0 
2173.5 2241.5 2275.5 2258.5 2234.7 2210.9 2156.5 2102.1 2047.7 2006.8 1979.6 1949.0 1901.4 1823.2 1734.7 1636.1 1530.6 1442.2 1374.2 
1340.2 1350.4 1360.6 1347.0 1306.1 1231.3 1142.9 1061.2 979.6 860.6 727.9 629.3 517.0 411.6 282.3 149.7 27.2 0.0 
2173.5 2244.9 2265.3 2255.1 2217.7 2176.9 2125.9 2078.3 2040.8 2027.2 2006.8 1959.2 1898.0 1782.3 1666.7 1530.6 1415.0 1330.0 1285.7 
1265.3 1268.7 1248.3 1217.7 1156.5 1071.4 1000.0 928.6 853.8 748.3 676.9 605.5 513.6 394.6 278.9 153.1 30.6 0.0 
2173.5 2238.1 2265.3 2221.1 2204.1 2166.7 2112.3 2061.3 2034.0 2030.6 2013.6 1969.4 1853.8 1738.1 1585.1 1449.0 1333.4 1251.7 1217.7 
1207.5 1170.1 1119.1 1068.0 989.8 918.4 847.0 775.5 687.1 615.7 551.0 496.6 415.0 312.9 231.3 125.9 34.0 0.0 
2173.5 2244.9 2248.3 2221.1 2190.5 2149.7 2108.9 2057.9 2054.5 2044.3 2013.6 1959.2 1843.6 1697.3 1537.4 1401.4 1295.9 1227.9 1183.7 
1153.1 1085.1 1017.0 959.2 898.0 819.7 751.7 683.7 612.3 554.4 527.2 510.2 408.2 285.7 200.7 95.2 17.0 0.0 
2173.5 2238.1 2275.5 2227.9 2193.9 2149.7 2122.5 2085.1 2054.5 2057.9 2020.4 1962.6 1850.4 1710.9 1540.8 1394.6 1316.3 1241.5 1180.3 
1149.7 1071.4 1003.4 945.6 887.8 812.9 741.5 670.1 602.1 551.0 523.8 510.2 360.6 268.7 190.5 98.6 10.2 0.0 
